
Brand: Wiegmann
Catalog ID: HW-J181608CHQRW
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J181608CHQRW
Color
Gray
Cover Type
Hinged Cover with Window
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725857463
Actual Depth
8.82 in
Actual Height
19.62 in
Actual Width
17.61 in
Cubic Capacity
2304 cu.in
Depth
8 in
Height
18 in
Weight
19.25 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1