
Brand: Wiegmann
Catalog ID: HW-J100806CHSC
Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.
Catalog Number
HW-J100806CHSC
Color
Gray
Cover Type
Hinged Cover
Material
Fiberglass
Mounting Type
Wall Mount
Series
JIC
Type
Enclosure
UPC
786725877225
Actual Depth
6.5 in
Actual Height
11.97 in
Actual Width
9.42 in
Cubic Capacity
480 cu.in
Depth
6 in
Height
10 in
Weight
5.2 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1