WIEGMANN
Image of HW-J80804SC NEMA 4X JIC Screw Cover 8X8X4 Fiberglass-Opaque

NEMA 4X JIC Screw Cover 8X8X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-J80804SC

NEMA 4X JIC Screw Cover 8X8X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-J80804SC

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

JIC

Type

Enclosure

UPC

786725877119

Dimensions

Actual Depth

4.87 in

Actual Height

9.56 in

Actual Width

9.38 in

Cubic Capacity

256 cu.in

Depth

4 in

Height

8 in

Weight

3.7 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1