WIEGMANN
Image of HW-110906SC NEMA 4X Screw Cover 11X9X6 Fiberglass-Opaque

NEMA 4X Screw Cover 11X9X6 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-110906SC

NEMA 4X Screw Cover 11X9X6 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

General

Catalog Number

HW-110906SC

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

Classic

Type

Enclosure

UPC

786725879281

Dimensions

Cubic Capacity

594 cu.in

Depth

6 in

Height

11 in

Weight

5.8 lb

Width

9 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1