WIEGMANN
Image of HW-201610SC NEMA 4X Screw Cover 20X16X10 Fiberglass-Opaque

NEMA 4X Screw Cover 20X16X10 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-201610SC

NEMA 4X Screw Cover 20X16X10 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

General

Catalog Number

HW-201610SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879588

Dimensions

Cubic Capacity

3200 cu.in

Depth

10 in

Height

20 in

Weight

20.2 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1