WIEGMANN
Image of HW-80604SC NEMA 4X Screw Cover 8X6X4 Fiberglass-Opaque

NEMA 4X Screw Cover 8X6X4 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-80604SC

NEMA 4X Screw Cover 8X6X4 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Lift-off cover with four screws
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

General

Catalog Number

HW-80604SC

Color

Gray

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879502

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

4.1 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1