WIEGMANN
Image of HW-N4X332 NEMA 4X Screw Cover Junction Box 3X3X2 Fiberglass-Opaque
* Representative image
Image of HW-N4X332 NEMA 4X Screw Cover Junction Box 3X3X2 Fiberglass-Opaque

NEMA 4X Screw Cover Junction Box 3X3X2 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N4X332

NEMA 4X Screw Cover Junction Box 3X3X2 Fiberglass-Opaque

Product details

General

Catalog Number

HW-N4X332

Color

Gray

Cover Type

Screw Cover

Material

Fiberglass

Mounting Type

Wall Mount

Series

SlimLine

Type

Enclosure

UPC

786725856657

Dimensions

Cubic Capacity

18 cu.in

Depth

2 in

Height

3 in

Weight

1 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

2

Resources and downloads

Specifications

3D Models

Terms and Conditions

Engineering Drawing