WIEGMANN
Image of WNA4C4SP28LV NEMA 4X SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

NEMA 4X SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

Brand: Wiegmann

Catalog ID: WNA4C4SP28LV

Collection name: SlimKool Series

NEMA 4X SlimKool Series Air Conditioner, 28x12x15, 4,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

General

Catalog Number

WNA4C4SP28LV

Type

Air Conditioner

UPC

786725888436

Dimensions

Actual Depth

15 in

Actual Height

28 in

Actual Width

12 in

Weight

85 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

115 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X