
Brand: Wiegmann
Catalog ID: WAS125SS
Hole Seals are designed to protect enclosures that have extra 1-1/4 inch pushbutton holes, conduit openings, or knockout openings from dust, dirt, oil, and water.
1-1/4-inch conduit holes. Quick wing nut. Oil resistant gasket. Grained finish.
Accessory Type
Application
Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.
Catalog Number
WAS125SS
Color
Stainless Steel
EU RoHS Indicator
Yes
Material
Stainless Steel
Type
Accessory
UPC
786725490950
Dimensions
4.75 in x 4 in x 1 in
Height
1 in
Length
4.75 in
Weight
0.2 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10