WIEGMANN
Oil Tight Hole Seal Push Button 1.2 Inch Carbon Steel - Gray
Image of WASPB Oil Tight Hole Seal Push Button 1.2 Inch Carbon Steel - Gray

Oil Tight Hole Seal Push Button 1.2 Inch Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: WASPB

Oil Tight Hole Seal Push Button 1.2 Inch Carbon Steel - Gray

  • Quick wing nut
  • Oil resistant gasket
  • ANSI 61 gray polyester powder
  • Maintains UL rating of the enclosure when like materials are used

General

Accessory Type

Hole Seal

Application

Designed to seal extra push-button holes, conduit openings, and knockout openings from dirt, dust, oil and water.

Catalog Number

WASPB

Color

Ansi-61 Gray Smooth

EU RoHS Indicator

Yes

Finish Type

Smooth

Material

Carbon Steel

Type

Accessory

UPC

786725490400

Dimensions

Dimensions

3 in x 4 in x 0.75 in

Height

0.75 in

Length

3 in

Weight

0.1 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

10

Pallet Quantity

4400