Brand: Wiegmann
Catalog ID: N1P3030
Application
Used for mounting lightweight control components.
Catalog Number
N1P3030
Color
White
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
N1P
Type
Back Panel
UPC
786725340866
Actual Height
26 in
Actual Width
28.5 in
Height
26 in
Weight
24 lb
Width
29 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1