
Brand: Wiegmann
Catalog ID: P1614PP
The P Series back panels are used in small JIC wall-mount enclosures. Allows mounting many types of electrical components.
Panels fit the following enclosures: B, BCH, BN4, BN4CH, BN4SS, BN4CHSS, BN4AL, BN4CHAL.
Application
For use with JIC enclosures.
Catalog Number
P1614PP
Color
White
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725873401
Actual Height
14.88 in
Actual Width
12.88 in
Height
15 in
Weight
4 lb
Width
13 in
EU RoHS Indicator
No
Carton Quantity
10