WIEGMANN
Image of NP3024PP Perforated Panel (N1/3R/4/12) 27 X 21, Carbon Steel - White

Perforated Panel (N1/3R/4/12) 27 X 21, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP3024PP

Perforated Panel (N1/3R/4/12) 27X21 Carbon Steel - White

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

Perforated panels are fabricated from 14 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3024PP

Color

White

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725866298

Dimensions

Actual Height

1.375 in

Actual Width

23.25 in

Height

1 in

Weight

6 lb

Width

23 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1