WIEGMANN
Image of RH115230V50W Radiant Heater 115-230 Volt 50 Watts

Radiant Heater 115-230 Volt 50 Watts

Brand: Wiegmann

Catalog ID: RH115230V50W

Radiant Heater 115-230 Volt 50 Watts

Radiant heaters are designed to protect enclosures from low temperatures, condensation, and corrosion. The heater maintains a stable temperature within the enclosure to allow critical components to perform with consistent reliabilty.

  • Heater is connected using a 20 AWG silicon cable
  • DIN Rail clip is provided for mounting the heater

General

Application

Heating

Catalog Number

RH115230V50W

Color

Black

Material

Steel

Type

Radiant Heater

UPC

786725885862

Dimensions

Actual Depth

1.57 in

Actual Height

3.93 in

Actual Width

1.57 in

Depth

2 in

Height

4 in

Width

2 in

Electrical Ratings

Voltage Rating

100-240 V

Wattage

50 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

1