WIEGMANN
Image of RHPC115230V25W Radiant Heater With Protective Cover 115-230 Volt 25 Watts

Radiant Heater With Protective Cover 115-230 Volt 25 Watts

Brand: Wiegmann

Catalog ID: RHPC115230V25W

Radiant Heater With Protective Cover 115-230 Volt 25 Watts

Radiant heaters are designed to protect enclosures from low temperatures, condensation, and corrosion. The heater maintains a stable temperature within the enclosure to allow critical components to perform with consistent reliabilty.

  • Heater is connected using a 20 AWG silicon cable
  • DIN Rail clip is provided for mounting the heater

General

Application

Heating

Catalog Number

RHPC115230V25W

Color

Black

EU RoHS Indicator

No

Material

Steel

Type

Radiant Heater

UPC

786725885916

Dimensions

Actual Depth

1.61 in

Actual Height

4.92 in

Actual Width

1.61 in

Depth

2 in

Height

5 in

Width

2 in

Electrical Ratings

Voltage Rating

100-240 V

Wattage

25 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

1