
Brand: Wiegmann
Catalog ID: WA72RA19TH
The WA-RA Series rack angle is designed for installing 19" rack mounted equipment in a 72 x 24 enclosure. The rack angle is used in all NEMA 4 and 12 freestanding enclosures.
Through holes (7/32 Dia.) are provided and require a W1032N clip nut (ordered separately). Rack angles are mounted on unistrut within freestanding enclosures and are adujustable. If used in two-door enclosures, a center panel support must be ordered. White smooth hybrid finish.
Application
For use with freestanding NEMA 12 and NEMA 4 enclosures. Designed for mounting 19 inch and 24 inch rack-mounted equipment.
Catalog Number
WA72RA19TH
Color
White
Construction
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725418121
Actual Height
3.5 in
Height
4 in
Weight
18 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1