WIEGMANN
BDBCOVER2, Power Distribution Block Cover
Image of WA72RA24TH BDBCOVER2, Power Distribution Block Cover

BDBCOVER2, Power Distribution Block Cover

Brand: Wiegmann

Catalog ID: WA72RA24TH

POWER DISTRIBUTION BLOCKS.

  • 600V, AL Rated - meets industry standard requirements
  • CSA Approved
  • Temperature rating at 194 F and 380A amperage rating
  • Tin-plated for corrosion resistance

General

Accessory Type

Relay Rack Angle

Application

For use with freestanding NEMA 12 and NEMA 4 enclosures. Designed for mounting 19 inch and 24 inch rack-mounted equipment.

Catalog Number

WA72RA24TH

Color

White

Construction

Flanged

EU RoHS Indicator

No

Material

Carbon Steel

Series

WA-SOF Series or WA Series

Type

Accessory

UPC

786725418145

Dimensions

Actual Height

61.25 in

Height

61 in

Weight

20 lb

Width

74 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1