WIEGMANN
Image of FRFBF1010 Replacement Filter For FBF1010 10.79X10.79 - 6-Pack
* Representative image
Image of FRFBF1010 Replacement Filter For FBF1010 10.79X10.79 - 6-Pack
Image of FRFBF1010 Replacement Filter For FBF1010 10.79X10.79 - 6-Pack
Image of FRFBF1010 Replacement Filter For FBF1010 10.79X10.79 - 6-Pack

Replacement Filter For FBF1010 10.79X10.79 - 6-Pack

Brand: Wiegmann

Catalog ID: FRFBF1010

Replacement Filter For FBF1010 10.79X10.79 - 6-Pack

Replacement filter for the FBF1010. The filter is made of durable elastic fiber and can be washed and reused.

  • Replacement filter for the FBF1010
  • The filter is made of durable elastic fiber and can be washed and reused.

Product details

General

Application

Cooling

Catalog Number

FRFBF1010

Color

Silver

EU RoHS Indicator

No

Material

Aluminum

Type

Replacement Filter

UPC

786725885831

Dimensions

Actual Depth

0.3 in

Actual Height

10.79 in

Actual Width

10.79 in

Depth

1 in

Height

11 in

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

34