Image of FRFBF66 Replacement Filter For FBF66 6.85X6.85 - 6-Pack

Replacement Filter For FBF66 6.85X6.85 - 6-Pack

Brand: Wiegmann

Catalog ID: FRFBF66

Replacement Filter For FBF66 6.85X6.85 - 6-Pack

Replacement filter for the FBF66. The filter is made of durable elastic fiber and can be washed and reused.

  • Replacement filter for the FBF66
  • The filter is made of durable elastic fiber and can be washed and reused.

General

Application

Cooling

Catalog Number

FRFBF66

Color

Silver

EU RoHS Indicator

No

Material

Aluminum

Type

Replacement Filter

UPC

786725885824

Dimensions

Actual Depth

0.3 in

Actual Height

6.85 in

Actual Width

6.85 in

Depth

1 in

Height

7 in

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

44