

Brand: Wiegmann
Catalog ID: RSCG121218GNK
Application
Designed to protect wiring in outdoor installations against rain, sleet and snow, or indoors against dripping water.
Catalog Number
RSCG121218GNK
Construction
Spot and Tack Welded
Finish Type
Galvanized
Knockouts
No
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Type
Gutter
UPC
786725875368
Actual Depth
18.13 in
Actual Height
12.06 in
Actual Width
12.06 in
Cubic Capacity
2592 cu.in
Depth
18 in
Height
12 in
Weight
20 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
3R
UL Listed
Yes
Knockouts
No
Carton Quantity
1