
Brand: Wiegmann
Catalog ID: SCF0608G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 unpainted pre-galvanized steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0608G
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725847655
Height
8 in
Weight
1 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes