
Brand: Wiegmann
Catalog ID: WA60SMP14G
The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Catalog Number
WA60SMP14G
EU RoHS Indicator
No
Material
Carbon Steel
Material Type
ZFIN
Type
Accessory
UPC
786725867653
Height
48 in
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1