

Brand: Wiegmann
Catalog ID: WA90SMP14G
The WA-SMP Series side-mount panels are primarliy used in NEMA 4 and 12 freestanding enclosures. All necessary mounting hardware is included.
Accessory Type
Side-Mount Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SMP14G
Construction
Flanged
Finish Type
Conductive (No Paint)
Material
Carbon Steel
Mounting Type
Series
WA-SMP Series
Type
Accessory
UPC
786725867684
Height
78 in
Weight
71 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1