Brand: Wiegmann
Catalog ID: WA90SMP14
Accessory Type
Side-Mount Panel
Application
For use with freestanding NEMA 12 and freestanding NEMA 4 enclosures.
Catalog Number
WA90SMP14
Color
White
Construction
Flanged
EU RoHS Indicator
Yes
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Panel Mounting Hardware
Series
WA-SMP
Type
Accessory
UPC
786725418039
Height
78 in
Weight
71 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1