WIEGMANN
Image of HW-PSNK Slot Nut Kit (2 Nuts/2 Screws)

Slot Nut Kit (2 Nuts/2 Screws)

Brand: Wiegmann

Catalog ID: HW-PSNK

Slot Nut Kit (2 Nuts/2 Screws)

Fabricated from stainless steel, the Slot Nut Kit contains two nuts and two screws.

Fabricated from stainless steel, the Slot Nut Kit contains two nuts and two screws.

General

Accessory Type

Slot Nut Kit

Catalog Number

HW-PSNK

Material

Stainless Steel

Series

Polycarbonate

Type

Accessory

UPC

786725877560

Dimensions

Weight

0.6 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1