WIEGMANN
Stainless Steel Straight Pedestal Base, 6" square
Image of WA66CCOLSS Stainless Steel Straight Pedestal Base, 6" square

Stainless Steel Straight Pedestal Base, 6" square

Brand: Wiegmann

Catalog ID: WA66CCOLSS

6 inch, straight pedestal column to be used with either 18 or 24 inch pedestal base.

Designed for permit floor mounting of many types of enclosures and boxes. Four column and two base sizes are available. Columns can be mounted on either base. Wiring connections can be made through the base, through the vertical column, or directly to the enclosure. Columns have flanges at each end and a gasketed access plate. Screws, oil-resistant gaskets, and box connector fittings are furnished with each column for joining an enclosure to the top of the column. A cutout must be made in the enclosure if the wires are to come through the column.

Columns and Bases are fabricated from carbon steel or 304 stainless steel

General

Catalog Number

WA66CCOLSS

UPC

786725849024

Logistics

Carton Quantity

1

Pallet Quantity

1