
Brand: Wiegmann
Catalog ID: SC1012G
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge G-90 pre-galvanized steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1012G
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725866694
Height
12 in
Weight
3.5 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1