
Brand: Wiegmann
Catalog ID: SC1224
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1224
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725866564
Height
24 in
Weight
10 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1