
Brand: Wiegmann
Catalog ID: SC1518
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1518
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725866540
Height
18 in
Weight
6 lb
Width
15 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1