
Brand: Wiegmann
Catalog ID: SC3636G
Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.
Covers are 16 gauge G-90 pre-galvanized steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC3636G
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725884759
Height
38 in
Weight
20 lb
Width
38 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1