
Brand: Wiegmann
Catalog ID: SC3636
Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC3636
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725884711
Height
38 in
Weight
23 lb
Width
38 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1