WIEGMANN
Surface Cover Only (Screw-Cover) 6 X 6, Carbon Steel - Gray
Image of SC0606 Surface Cover Only (Screw-Cover) 6 X 6, Carbon Steel - Gray

Surface Cover Only (Screw-Cover) 6 X 6, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC0606

Surface Cover Only (Screw-Cover) 6X6 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC0606

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Surface Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725866403

Dimensions

Height

8 in

Weight

1 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

600