
Brand: Wiegmann
Catalog ID: SC0812
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC0812
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725866465
Height
12 in
Weight
2 lb
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1