
Brand: Wiegmann
Catalog ID: WA9036SOF19
The WA-SOF Series swing-out 19" rack mounting frame is designed for installing rack mounted equipment. Fits a 90 x 36 freestanding enclosure.
Fabricated from 10 gauge steel. Mounting holes are tapped with #10-32 threads spaced per E.I.A. standard. Panels are painted with a white smooth hybrid finish.
Application
For use with freestanding enclosures. Available for mounting rack-mounting equipment.
Catalog Number
WA9036SOF19
Color
White
Construction
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725418244
Actual Height
75.38 in
Height
75 in
Weight
87 lb
Width
78 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1