WIEGMANN
Image of HW-P1008SPK Swing Panel Kit For Polycarbonate 10X8

Swing Panel Kit For Polycarbonate 10X8

Brand: Wiegmann

Catalog ID: HW-P1008SPK

Swing Panel Kit For Polycarbonate 10X8

Swing panel kit for the Polycarbonate line of enclosures.

Swing panel kit for the Polycarbonate line of enclosures.

General

Catalog Number

HW-P1008SPK

Color

Opaque

Material

Polycarbonate

Series

Polycarbonate

Type

Swing-Out Panel

UPC

786725877515

Dimensions

Weight

0.89 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1