WIEGMANN
Image of HW-P1412SPK Swing Panel Kit For Polycarbonate 14X12

Swing Panel Kit For Polycarbonate 14X12

Brand: Wiegmann

Catalog ID: HW-P1412SPK

Swing Panel Kit For Polycarbonate 14X12

Swing panel kit for the Polycarbonate line of enclosures.

Swing panel kit for the Polycarbonate line of enclosures.

Product details

General

Catalog Number

HW-P1412SPK

Color

Opaque

Material

Polycarbonate

Series

Polycarbonate

Type

Swing-Out Panel

UPC

786725877539

Dimensions

Weight

1.61 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads