
Brand: Wiegmann
Catalog ID: WC14P1
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on the instrument panel. Interior components are motorized on stationary sub panels, swing-out sub panels or relay rack angles (panels are optional). Heavy duty construction provides protection from dirt, dust, oil and water. Numerous accessories and variable combinations make these consoles most versatile.
Carbon steel swing-out panel.
Application
For use with WC14B console.
Catalog Number
WC14P1
Color
White
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Console Swing-Out Panel
UPC
786725443703
Actual Width
18.13 in
Height
22 in
Weight
12 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1