WIEGMANN
Image of TCTF060C Thermostat Change Over With Feedback Heating/Cooling 0/60 Celsius

Thermostat Change Over With Feedback Heating/Cooling 0/60 Celsius

Brand: Wiegmann

Catalog ID: TCTF060C

Thermostat Change Over With Feedback Heating/Cooling 0/60 Celsius

Thermal changeover thermostats are designed to control both heating and cooling. The thermostat operates by registering the air temperature and switching on either the heating or cooling element of the device within the electrical enclosure.

  • Easily installed by clip mounting on 35mm DIN Rail
  • 4 pole terminal with a maximum operating voltage of 230 volts

General

Application

  • Cooling
  • Heating

Catalog Number

TCTF060C

Color

Gray

EU RoHS Indicator

No

Material

PC Plastic

Type

Thermostat

UPC

786725886258

Dimensions

Actual Depth

2.1 in

Actual Height

2.36 in

Actual Width

1.54 in

Depth

2 in

Height

2 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

15