
Brand: Wiegmann
Catalog ID: WC10T
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on back panel and terminal straps. Heavy-duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Instrument and access panels have captive screws which thread into sealed wells. Closed cell neoprene gasket.
Application
For use with WC10B console.
Catalog Number
WC10T
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Console Top
UPC
786725443055
Actual Depth
16.13 in
Actual Height
3.12 in
Actual Width
24.13 in
Depth
16 in
Height
3 in
Weight
27 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Carton Quantity
1