
Brand: Wiegmann
Catalog ID: WC1224T
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Tops have a sloped front surface. Seams are continuously welded and ground smooth. Instrument and access panels have captive screws which thread into sealed well. 4 holes are provided in bottom of top for mounting to body. Closed cell neoprene gasket. Instrument panels and access panels are removable.
Application
For use with WC1224B console.
Catalog Number
WC1224T
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Console Top
UPC
786725443345
Actual Depth
20.13 in
Actual Height
6.12 in
Actual Width
24.13 in
Depth
20 in
Height
6 in
Weight
43 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1