WIEGMANN
Image of TTANONO14176F Twin Adjustable Thermostat Heating Normally Open/Normally Open 14/176 Fahrenheit

Twin Adjustable Thermostat Heating Normally Open/Normally Open 14/176 Fahrenheit

Brand: Wiegmann

Catalog ID: TTANONO14176F

Twin Adjustable Thermostat Heating Normally Open/Normally Open 14/176 Fahrenheit

Thermostats are designed to be used with many heating or cooling devices. This allows the heating or cooling equipment to operate when needed and save energy.

  • Dual adjustable thermostat allowing control of cooling equipment
  • Color coded blue dials indicate normally open for cooling
  • Connection is a 2 pole terminal for 14-20 AWG
  • Easily installed by clip mounting on 35mm DIN Rail
  • Temperature range is 14-176 F

General

Application

Cooling

Catalog Number

TTANONO14176F

Color

Gray

EU RoHS Indicator

No

Material

PC Plastic

Type

Thermostat

UPC

786725886241

Dimensions

Actual Depth

1.67 in

Actual Height

2.36 in

Actual Width

2.85 in

Depth

2 in

Height

2 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

15