WIEGMANN
Image of HW-CI2 Vapor Capsule

Vapor Capsule

Brand: Wiegmann

Catalog ID: HW-CI2

Vapor Capsule

Non-toxic vapor capsule is easily installed and controls moisture and condensation on the inside of the enclosure.

Non-toxic vapor capsule is easily installed and controls moisture and condensation on the inside of the enclosure.

General

Accessory Type

Vapor Capsule

Catalog Number

HW-CI2

Material

Nonmetallic

Series

Accessory

Type

Accessory

UPC

786725858675

Dimensions

Weight

0.01 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

1