Brand: Wiegmann
Catalog ID: WVC2-1
Vapor capsules emit an invisible, odorless and non-toxic vapor that prevents corrosion on the inside of an enclosure.
Catalog Number
WVC2-1
EU RoHS Indicator
Yes
Type
Vapor Capsules
UPC
786725801138
Depth
1.25 in
Height
0.88 in
Weight
2 lb
Width
2.13 in
Carton Quantity
25