WIEGMANN
Image of W2A4C9DP47L W2A4C9DP47L - Discontinued
Discontinued

W2A4C9DP47L - Discontinued

Brand: Wiegmann

Catalog ID: W2A4C9DP47L

Collection name: Guardian

DISCONTINUED - NEMA 4 Guardian Series Air Conditioner, 47x17x10, 9,000 BTU/H, 230 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W2A4C9DP47L

Color

Gray

Type

Air Conditioner

UPC

786725871933

Dimensions

Actual Depth

10 in

Actual Height

47 in

Actual Width

17 in

Weight

135 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

230 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4

Logistics

Carton Quantity

1