WIEGMANN
Image of W2NA4C5DP33LV W2NA4C5DP33LV - Discontinued
Discontinued

W2NA4C5DP33LV - Discontinued

Brand: Wiegmann

Catalog ID: W2NA4C5DP33LV

Collection name: Guardian X

DISCONTINUED - NEMA 4X Guardian X Series Air Conditioner, 33x17x11, 5,000 BTU/H, 230 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W2NA4C5DP33LV

Type

Air Conditioner

UPC

786725875986

Dimensions

Actual Depth

11 in

Actual Height

33 in

Actual Width

17 in

Weight

95 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

230 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X

Logistics

Carton Quantity

1