WIEGMANN
Image of W3NA4C5DP38LV W3MA4C5DP38LV - Discontinued
Discontinued

W3MA4C5DP38LV - Discontinued

Brand: Wiegmann

Catalog ID: W3NA4C5DP38LV

Collection name: Guardian X

DISCONTINUED - NEMA 4X Guardian X Series Air Conditioner, 39x17x11, 5,000 BTU/H, 115 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W3NA4C5DP38LV

Type

Air Conditioner

UPC

786725876006

Dimensions

Actual Depth

11 in

Actual Height

39 in

Actual Width

17 in

Weight

115 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X

Logistics

Carton Quantity

1