WIEGMANN
Image of W3NA6C14DP50LV W3NA6C14DP50LV - Discontinued
Discontinued

W3NA6C14DP50LV - Discontinued

Brand: Wiegmann

Catalog ID: W3NA6C14DP50LV

Collection name: Guardian X

DISCONTINUED - NEMA 4X Guardian X Series Air Conditioner, 50x20x12, 14,000 BTU/H, 480 V

Air conditioners are designed to perform under many harsh conditions and to provide the cooling and environmental protection that is required for sensitive electronic equipment.

  • All models are UL/cUL listed
  • Built-in condensate evaporator
  • Closed-loop cooling
  • Epoxy-coated evaporator and condenser coils
  • Internal corrosion protection
  • Programmable thermostat
  • Reusable filter provided
  • Zero ODP refrigerant

General

Catalog Number

W3NA6C14DP50LV

Type

Air Conditioner

UPC

786725876020

Dimensions

Actual Depth

12 in

Actual Height

50 in

Actual Width

20 in

Weight

207 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X

Logistics

Carton Quantity

1