WIEGMANN
Image of WLFG25A WLFG25A - Discontinued
Discontinued

WLFG25A - Discontinued

Brand: Wiegmann

Catalog ID: WLFG25A

DISCONTINUED - LED Flashing Signal Light 120-240V Amber

Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.

  • 50,000 hour life expectancy
  • Inverted cone design to provide full 360 degree coverage for more light projection
  • Flash rate is approximately 7 micro flashes per second
  • Includes gasket and locknut

General

Catalog Number

WLFG25A

Color

Amber

Type

Signal Light

UPC

786725871155

Dimensions

Height

3.38 in

Weight

1.25 lb

Width

2.89 in

Logistics

Carton Quantity

1