
Brand: Wiegmann
Catalog ID: WLSG25G
Designed to mount on the outside of an enclosure. Can serve as a warning device or signal an event or occurrence.
Catalog Number
WLSG25G
Color
Green
EU RoHS Indicator
No
Type
Signal Light
UPC
786725871278
Height
3.38 in
Weight
1.25 lb
Width
2.89 in
EU RoHS Indicator
No
Carton Quantity
1