
Brand: Wiegmann
Catalog ID: WC12W
Designed to hold electrical and electronic controls and instruments. Pushbuttons, pilot lights, meters, switches etc., can be mounted on sloping control surfaces. Interior components can be mounted on standard back panel and terminal straps. Heavy duty construction provides protection from dirt, dust, oil and water.
Fabricated from 14 gauge steel. Seams are continuously welded and ground smooth. Desks attach easily to console front, are removable.
Application
For use with WC12B console.
Catalog Number
WC12W
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Console Writing Desk
UPC
786725443307
Actual Depth
10.13 in
Actual Height
2.06 in
Actual Width
36.13 in
Depth
10 in
Height
2 in
Weight
15 lb
Width
36 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Carton Quantity
1